SWITCH,1P2T,TGL,6A,TP,A121T1TXV60Q
10101534
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10101534
Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Contact Configuration | 1P2T |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | SWITCH_K13081 |
| Pin mapping | N/A |
| Rated, Current | 5 |
| Remarks | N/A |
| RoHS compliant | N/A |
| Schematic device name | A121T1TXV60Q |
| Schematic symbol name | SW_1P2T |
| Type of switch | TGL |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |