CHARGE PUMP
101016-000
Tools101016-000 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SPACER | Spacer |
| Product height in | | 4.960 |
| Product height mm | | 125.984 |
| Product length in | | 4.960 |
| Product length mm | | 125.984 |
| Product width in | | 0.502 |
| Product width mm | | 12.743 |