Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Component height in mm | 27,00 | mm |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | Not for production use | |
| PCB Assembly Technology | SM | |
| PCB layout decal | SO20W | |
| Pin mapping | N/A | |
| Rated, Current | 4.0 | |
| Remarks | N/A | |
| Schematic device name | BTS728L2 | |
| Schematic symbol name | BTS728L2 | |
| Size/Dimensions | 0.001 | |
| Temperature Range | N/A | |
| TYPE | DUAL PROFET |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |