CAP,TAN,100U,16V,10%,SM,7343-product-details

CAP,TAN,100U,16V,10%,SM,7343

10101817


Tools

Product specifications

Characteristic
Value
Alternate PCB layout decalsN/A
Capacitance value in faradsF
Component height in mmmm
Dielectric type or ratingTAN
Is this a Dx partYES
Lead free statusN/A
MFG 1 DatasheetN/A
Moisture sensitivty levelN/A
Part riskN/A
PCB Assembly TechnologySM
PCB layout decalCAPT7343
Peak solder temperatureN/A
RemarksN/A
Schematic device nameCAP_POLAR
Schematic symbol nameCAP_POLAR
Temperature RangeN/A
Terminal finishN/A
Tolerance percentage%

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm