XTAL,8MHZ,VISHAY,XT49MR-20,SM,SP-product-details

XTAL,8MHZ,VISHAY,XT49MR-20,SM,SP

10102017


Tools

Product specifications

Characteristic
Value
Description
Component height in mm27,00mm
Frequency Hz32768,0000Hz
Is this a Dx partYES
MFG 1 DatasheetN/A
Part riskN/A
PCB Assembly TechnologySM
PCB layout decalXTAL/SMD/ATS-SM
RemarksN/A
Schematic device nameXTAL
Schematic symbol nameCRYSTALCRYSTAL
Size/Dimensions0.001

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm