DISP,LCD,1X16CH,POWERTIP PC1601-A,TP
10102483
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10102483
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 27,00 | mm |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | DISP/POWERTIP/PC1601A | |
| Remarks | N/A | |
| RoHS compliant | Compliant | |
| Schematic device name | LCD 1X16CH | |
| Schematic symbol name | POWERTIP_PC1601A | |
| TYPE | DISPLAY LCD 1X16 CHAR |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |