BUZZ,PIEZO,SONITRON SMA-24,TP
10102544
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10102544
Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Frequency range | 3000 HZ |
| Is this a Dx part | YES |
| MFG 1 Datasheet | SONITRON SMA SMAT AND SMAC.PDF |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | BUZZ_SONITRON_SMA-24-P17_5 |
| Power rating in watts | N/A |
| Rated, Current | 0.004 |
| Remarks | N/A |
| RoHS compliant | Compliant |
| Schematic device name | SMA-24 |
| Schematic symbol name | ALARM |
| Size | 24 |
| Sound Pressure | 92 |
| Type | PIEZO TRANSDUSER |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |