Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | LED_DISPLAYS |
| Color | Green |
| Component height in mm | mm |
| Is this a Dx part | YES |
| LED intensity in mcd | 40 |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | LED_CONTROLLERS |
| Pin mapping | A,C,NC |
| Rated, Current | 0.030 |
| Remarks | N/A |
| Schematic device name | HLMP-6505-L0031 |
| Schematic symbol name | DIO_LED_NC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
