WASH,#10,FLAT,.4375X.922X.063,ST,ZN
10103063
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10103063
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINC | ZINC |
| Material | Steel | |
| Remarks | #10 | #10 |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 11,176 mm | |
| Washer, Outside Diameter | 23,368 mm | |
| Washer, Thickness | 1,570 mm | |
| Washer, Type | FLAT | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |