Product specifications
Characteristic | Value |
---|---|
Component height in mm | mm |
Frequency Hz | Hz |
Is this a Dx part | YES |
MFG 1 Datasheet | N/A |
PCB Assembly Technology | SM |
PCB layout decal | XTAL/SMD/ATS-SM |
Part risk | N/A |
Remarks | N/A |
RoHS Compliant | N/A |
RoHS compliant | N/A |
Schematic device name | XTAL |
Schematic symbol name | CRYSTAL |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |