SCREW,M4x12,TORX TX20,MRT A4
10103299
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10103299
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | ZINCIFIED |
| Material | Steel |
| Remarks | PLATED |
| Screw, Drive Type | INTERNAL HEXAGON |
| Screw, Head Diameter | mm |
| Screw, Head Height | mm |
| Screw, Head Type | HEXAGON ROUND HEAD |
| Screw, Hex Width | mm |
| Screw, Length | mm |
| Standard | DIN 7500 C |
| Standard Class Level | N/A |
| Thread, Size | M4X12 |
| Thread, Type | STANDARD THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |