SCR,2-56,.4375,PAN,PHIL,SS
10103434
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10103434
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | Stainless steel | |
| Remarks | N/A | |
| Screw, Drive Type | CROSS RECESSED | CROSS RECESSED |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | N/A | |
| Screw, Head Type | PAN HEAD | PAN HEAD |
| Screw, Hex Width | N/A | |
| Screw, Length | 11,1252 mm | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 2-56 | 2-56 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |