WASH,2-56,,.0781X.203X.031,6/6 NYLON
10103435
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10103435
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | Nylon | |
| Remarks | #2 | #2 |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 2,032 mm | |
| Washer, Outside Diameter | 5,080 mm | |
| Washer, Thickness | 0,760 mm | |
| Washer, Type | FLAT | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |