Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
101047-150
RELIEF VALVE - HIGH PRESSURE, 103 BAR
101047-150
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
101047-150
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.588
Product height mm
40.335
Product length in
3.212
Product length mm
81.585
Product width in
1.375
Product width mm
34.925