Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | RELIEF VALVE | Relief valve |
| Product height in | 1.010 | |
| Product height mm | 25.654 | |
| Product length in | 3.210 | |
| Product length mm | 81.534 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.010 | |
| Product width mm | 25.654 |
