Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
101048-024
RELIEF VALVE - LOW PRESSURE, 16.6 BAR
101048-024
Where to buy
Export PDF
Tools
Add to comparison
101048-024
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.580
Product height mm
40.132
Product length in
3.212
Product length mm
81.585
Product width in
1.580
Product width mm
40.132