SCREW, 10-32 X 1.125, PHILLIPS, BO
10105066
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10105066
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | BLACK OXIDE | BLACK OXIDE |
| Material | Steel | |
| Remarks | N/A | |
| Screw, Drive Type | CROSS RECESSED | CROSS RECESSED |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | N/A | |
| Screw, Head Type | N/A | |
| Screw, Hex Width | N/A | |
| Screw, Length | 28,5750 mm | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 10-32 | |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |