SCREW, M6, 20, SHCS, BO
10105067
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10105067
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | BLACK OXIDE |
| Material | Steel |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Head Diameter | N/A |
| Screw, Head Height | N/A |
| Screw, Head Type | C |
| Screw, Hex Width | N/A |
| Screw, Length | 20,0000 mm |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | M6 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |