NUT, M6, TORQUE, ZINC, TRIVALENT
10105068
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10105068
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINC TRIVALENT | ZINC TRIVALENT |
| Material | N/A | |
| Nut, Height | N/A | |
| Nut, Hex Width | N/A | |
| Nut, Square Width | N/A | |
| Nut, Type | TORQUE | TORQUE |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | M6 | M6 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |