SCREW,SET,M4 X 3,CUP PT,ZINC TRIVALENT
10105069
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10105069
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINC TRIVALENT | ZINC TRIVALENT |
| Material | Steel | |
| Remarks | N/A | |
| Screw, Drive Type | N/A | |
| Screw, Length | 3,0000 mm | |
| Screw, Point Type | CUP POINT | CUP POINT |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | M4 | M4 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |