DISP,LCD,4X20CH,POWERTIP PC2004-A,TP
10105131
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10105131
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 10,00 mm | |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | TP |
| PCB layout decal | DISP/POWERTIP/PC2004A | DISP/POW |
| Remarks | N/A | |
| RoHS compliant | Compliant | |
| RoHS Compliant | COMPLIANT | Compliant |
| Schematic device name | LCD 4X20CH | LCD 4X20CH |
| Schematic symbol name | POWERTIP_PC2004A | POWERTIP_PC20 |
| TYPE | DISPLAY LCD 128X64 PIX | DISPLAY |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |