FUSE HOLDER,5X20MM,6.3A,250V,TP,PTF/60
10105198
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10105198
Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | FUSE_HOLDER_PTF/60 |
| Rated, Current | 6.3 |
| Remarks | N/A |
| RoHS compliant | Unconfirmed |
| Schematic device name | FUSE HOLDER |
| Schematic symbol name | FUSE_1NC |
| Type | FUSE HOLDER 5X20MM |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |