Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ADHESIVE | |
| Material | NEOPRENE | |
| Remarks | N/A | |
| Size/Dimensions | L W H: 47 46 26 CM | |
| Spacer Hex width in mm | N/A | |
| Spacer inside diameter in mm | N/A | |
| Spacer length in mm | 6,000 | mm |
| Spacer outside diameter in mm | N/A | |
| Thread, Size | N/A | |
| Type of spacer | LIGHT BARRIER |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |