ZENER,10V,0.8W,BZD27C10P,SM,DO-219AB-product-details

ZENER,10V,0.8W,BZD27C10P,SM,DO-219AB

10105779


Tools

Product specifications

Characteristic
Value
Description
Alternate PCB layout decalsN/A
Component height in mm1,00 mm
Is this a Dx partYESYES
MFG 1 DatasheetN/A
Part riskN/A
PCB Assembly TechnologySMSM
PCB layout decalDO-219ABDO-219AB
Pin mappingA,CA,C
Power rating in watts0,800 W
RemarksN/A
Schematic device nameDIO_ZENERDIO_ZENER
Schematic symbol nameDIO_ZENERDIO_ZENER
Temperature RangeN/A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm