Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | N/A | |
| Remarks | N/A | |
| Screw, Drive Type | N/A | |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | N/A | |
| Screw, Head Type | N/A | |
| Screw, Hex Width | 30,0000 mm | |
| Screw, Length | 10,0000 mm | |
| Standard | WN5451 | WN5451 |
| Standard Class Level | N/A | |
| Thread, Size | S30X10 | S30X10 |
| Thread, Type | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |