Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Contact Configuration | 2P2T |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | RELAY_OMRON_G6K-2G |
| Rated, Current | 1 |
| Remarks | N/A |
| Schematic device name | RELAY_2P2T |
| Schematic symbol name | RELAY_OMRON_G6K-2 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
