Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 12,00 mm | |
| Inductance in Henrys | 0.000033000 | 0.000033000 |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | SM | SM |
| PCB layout decal | COIL-DO5040H-1 | COIL-DO5040H-1 |
| Rated, Current | 4.5 | 4.5 |
| Remarks | N/A | |
| Schematic device name | COIL | COIL |
| Schematic symbol name | COIL | COIL |
| TYPE | COIL | COIL |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |