Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Component height in mm | 7,70 mm | |
| Is this a Dx part | YES | YES |
| Lead free status | N/A | |
| MFG 1 Datasheet | N/A | |
| Moisture sensitivty level | N/A | |
| Number of pins | 5 | 5 |
| Part risk | N/A | |
| PCB Assembly Technology | TP | TP |
| PCB layout decal | CONN_5P_MOLEX_500075-0517 | CONN |
| Peak solder temperature | N/A | |
| Pin mapping | N/A | |
| Remarks | N/A | |
| Schematic device name | JACK05_02GND | JACK05_02GND |
| Schematic symbol name | JACK05_02GND | JACK05_02GND |
| Terminal finish | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |