Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | 0,80 mm |
| Frequency Hz | 32768,0000 Hz |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | Not recommended for |
| PCB Assembly Technology | SM |
| PCB layout decal | XTAL_JTX520 |
| Remarks | N/A |
| RoHS compliant | N/A |
| RoHS Compliant | N/A |
| Schematic device name | CRYSTAL |
| Schematic symbol name | CRYSTAL |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
