Product specifications
Characteristic | Value |
|---|---|
| Capacitance value in farads | N/A |
| Component height in mm | 0,85 mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | IND2012 |
| Rated, Current | 2 |
| Rated, Voltage | N/A |
| Remarks | N/A |
| Schematic device name | FIL_FER_SMT |
| Schematic symbol name | FIL_FER_SMT |
| Type | FER |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
