Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Inductance in Henrys | 0.000220000 |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | COIL_PM127SH_SM |
| Rated, Current | 0.96 |
| Remarks | N/A |
| Schematic device name | COIL |
| Schematic symbol name | COIL |
| Type | COIL |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |