ZENER,24V,0.8W,BZD27C24P,SM,DO-219AB-product-details

ZENER,24V,0.8W,BZD27C24P,SM,DO-219AB

10106455


Tools

Product specifications

Characteristic
Value
Alternate PCB layout decalsN/A
Component height in mmmm
Is this a Dx partYES
MFG 1 DatasheetN/A
Part riskN/A
PCB Assembly TechnologySM
PCB layout decalDO-219AB
Pin mappingA,C
Power rating in wattsW
RemarksN/A
Schematic device nameDIO_ZENER
Schematic symbol nameDIO_ZENER
Temperature RangeN/A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm