Product specifications
Characteristic | Value |
---|---|
Characteristic | ZINCIFIED |
Material | Steel |
Remarks | PLATED |
Standard | DIN 125A |
Standard Class Level | N/A |
Washer, Inside Diameter | mm |
Washer, Outside Diameter | mm |
Washer, Thickness | mm |
Washer, Type | FLAT |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |