FUSE,FOR TRUCKS,300A,80V,V-1E/86,SIBA
10106613
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10106613
Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | N/A |
| Is this a Dx part | NO |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | N/A |
| PCB layout decal | V-1E/86 |
| Rated, Current | 300 |
| Remarks | N/A |
| RoHS compliant | Unconfirmed |
| Schematic device name | FUSE |
| Schematic symbol name | N/A |
| Type | FUSE FOR TRUCKS |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |