DISP,LCD,240X160PIX,POWERTIP PE240160,TP
10106664
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10106664
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | N/A | |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | TP |
| PCB layout decal | DISP/POWERTIP/PE240160 | DISP/PO |
| Remarks | N/A | |
| RoHS compliant | N/A | |
| RoHS Compliant | N/A | |
| Schematic device name | LCD 240X160PIX | LCD 240X160PIX |
| Schematic symbol name | POWERTIP_PE240160 | POWERTIP_PE2 |
| TYPE | DISPLAY TFT 320X240 PIX | DISPLA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |