SCREW,35x6,TORX,ALTRACS
10106754
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10106754
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | N/A |
| Remarks | N/A |
| Screw, Drive Type | N/A |
| Screw, Head Diameter | N/A |
| Screw, Head Height | N/A |
| Screw, Head Type | N/A |
| Screw, Hex Width | mm |
| Screw, Length | mm |
| Standard | WN 5152 |
| Standard Class Level | N/A |
| Thread, Size | 35X6 |
| Thread, Type | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |