Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Component height in mm | 27,00 | mm |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | SM | |
| PCB layout decal | DPAK | DPAK |
| Pin mapping | A1,C,A2 | |
| Rated, Current | 5.5 | |
| Remarks | N/A | |
| Schematic device name | DIO_SCH | DIO_SCH |
| Schematic symbol name | DIO_SCH_A1-C-A2 | |
| Temperature Range | N/A | |
| TYPE | SCH | SCH |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |