IC,STM6823TWY6F,PROS SUPER,SM,SOT23-5-product-details

IC,STM6823TWY6F,PROS SUPER,SM,SOT23-5

10106946


Tools

Product specifications

Characteristic
Value
Description
Alternate PCB layout decalsN/A
Component height in mm27,00mm
DescriptionPROCESSOR SUPERVISOR
Is this a Dx partYES
Lead free statusN/A
MFG 1 DatasheetN/A
Moisture sensitivty levelN/A
Part riskN/A
PCB Assembly TechnologySM
PCB layout decalSOT-23-5SOT-23-5
Peak solder temperatureN/A
Pin mappingN/A
RemarksN/A
Schematic device nameSTM6823
Schematic symbol nameTPS3828
Temperature RangeN/A
Terminal finishN/A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm