HSINK,AUSTERLITZ KS29.1-37.5E,ALU,TO220
10107669
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10107669
Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Is this a Dx part | YES |
| Material | Aluminium |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | N/A |
| PCB layout decal | HEATSINK_KS29_1_37 |
| Remarks | N/A |
| RoHS compliant | Compliant |
| Schematic device name | HEATSINK |
| Schematic symbol name | HEATSINK_02 |
| Size | 29X37.5MM |
| Thermal resistance | 13 |
| Type | TO220 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |