BUZZ,SPEAKER,KINGSTATE KSSG2308,TP
10107721
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10107721
Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Frequency range | 1500 HZ |
| Is this a Dx part | YES |
| MFG 1 Datasheet | KINGSTATE KSSG2308.PDF |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | BUZZ_KINGSTATE_KSSG2308 |
| Power rating in watts | W |
| Rated, Current | N/A |
| Rated, Voltage | N/A |
| Remarks | N/A |
| RoHS compliant | Compliant |
| Schematic device name | KSSG2308 |
| Schematic symbol name | ALARM |
| Size | 23 |
| Sound Pressure | 77 |
| Type | LOUDSPEAKER |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |