Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Frequency range | 900-4000HZ |
| Is this a Dx part | YES |
| MFG 1 Datasheet | VANSONIC PCB-08.PDF |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | BUZZ_VANSONIC_CB-08 |
| Power rating in watts | W |
| Rated, Current | N/A |
| Rated, Voltage | N/A |
| Remarks | N/A |
| RoHS compliant | Unconfirmed |
| Schematic device name | CB-08 |
| Schematic symbol name | ALARM |
| Size | 23MM |
| Sound Pressure | 74DB |
| Type | LOUDSPEAKER |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |