Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 1.065 | |
| Product height mm | 27.051 | |
| Product length in | 0.053 | |
| Product length mm | 1.346 | |
| Product width in | 1.065 | |
| Product width mm | 27.051 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
