Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
101137-000
PISTON-VALVE LP
101137-000
Tools
Add to comparison
Add to comparison
101137-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.624
Product height mm
15.850
Product length in
0.825
Product length mm
20.955
Product width in
0.624
Product width mm
15.850