GASKET
101179-000
Tools101179-000 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Item type | GASKET | Gasket |
| Product height in | | 4.505 |
| Product height mm | | 114.427 |
| Product length in | | 0.016 |
| Product length mm | | 0.406 |
| Product width in | | 4.960 |
| Product width mm | | 125.984 |
| Thickness IN | | 0.016 |