CHECK VALVE S/A
101187-000
Tools101187-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Check valve |
| Product height in | 0.579 |
| Product height mm | 14.707 |
| Product length in | 1.150 |
| Product length mm | 29.210 |
| Product width in | 0.579 |
| Product width mm | 14.707 |