Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
101312-000
CHARGE PUMP
101312-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
101312-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.185
Product height mm
4.699
Product length in
0.851
Product length mm
21.615
Product width in
0.185
Product width mm
4.699