SPACER-MOTOR SPRING BOX
101320-000
Tools101320-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | SpacerSpring box |
| Product height in | 0.700 |
| Product height mm | 17.780 |
| Product length in | 0.700 |
| Product length mm | 17.780 |
| Product width in | 0.137 |
| Product width mm | 3.480 |