GASKET-PORTING PLATE
101333-000
Tools101333-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Item type | Gasket |
| Product height in | 3.370 |
| Product height mm | 85.598 |
| Product length in | 0.018 |
| Product length mm | 0.457 |
| Product material | Buna-N (nitrile) |
| Product width in | 6.370 |
| Product width mm | 161.798 |