Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
101591-024
CHARGE PUMP
101591-024
Tools
Add to comparison
Add to comparison
101591-024
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
6.200
Product height mm
157.480
Product length in
4.960
Product length mm
125.984
Product width in
6.560
Product width mm
166.624