Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | COVER | Cover |
| Product height in | 0.610 | |
| Product height mm | 15.494 | |
| Product length in | 0.510 | |
| Product length mm | 12.954 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.610 | |
| Product width mm | 15.494 |
